R677 40D 471540 HD

Diaphragm valve, manual

Item number: 88741973
Description
Type R677 Diaphragm valve, manually operated, plastic handwheel, optical position indicator
DN 40 DN 40
Body configuration D 2/2-way body
Connection type 4 Flanges EN 1092 / PN10 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material 71 Inliner PP-H, grey, outliner PP, reinforced
Diaphragm material 54 PTFE/EPDM one-piece
Control function 0 manually operated
Actuator version HD Operator size HD (diaphragm size 40)
Diaphragm size 40 Diaphragm size 40

The GEMÜ R677 2/2-way diaphragm valve has a low maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard. The high-flow valve body provides compact dimensions at high flow rates.

  • Same mounting height planes over multiple nominal sizes
  • Integral optical position indicator
  • Compact system design thanks to flow-optimized high-flow valve bodies