3021 50D 7 114AT41 C1

Flow Transmitter

Item number: 88225470
Description
Type 3021 Flow transmitter, turbine, programmable measurement device
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 7 Union ends with DIN insert (socket)
Material 1 Body PVC-U, grey; internal components PVDF
Seal material 14 EPDM
Display position A Display parallel, 0° to flow direction
Function T41 Totalizer, 0/4 - 20 mA and pulse output
Voltage/Frequency C1 24 V DC

GEMÜ 3021 is a volumetric flow measuring turbine. The fascia keys enable simple setting of measurement units, required display values etc.

  • Simple operation
  • Process adaptable
  • Freely scalable measuring range
  • Integrated flow rectifier
  • Short inlet/outlet distances
  • Totalizer or batch controller types available
  • Relay outputs available