805R32D7R2114 763 100%1214

Variable area flowmeter

Item number: 88902741
Description
Type 805 Variable area flowmeter, PP float, (series 800)
RoHS conformance R Conformance to RoHS
DN 32 DN 32
Body configuration D Straight through tube
Connection type 7R Union ends with Rp threaded socket insert
Metering tube material 21 PA, transparent
O-ring material 14 EPDM
Union material 7 Insert 1.4408 (RP threaded socket), union nut stainless steel
Metering tube size 63 Conus 63
Measuring range 100% Maximum measuring range of flowmeter
Type of design 1214 Without GEMÜ label, only secured with meshwork
Scale minimum 10 Lower measuring range limit of scale
Scale maximum 100 Upper measng range limit of scale
Unit % %

​The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts