539 65D 837 5C1L0RS79620132A

Globe valve, motorized

Item number: 88706598
Description
Type 539 Globe valve, electrically operated, electro-mechanical hollow shaft actuator, eSyDrive
DN 65 DN 65
Body configuration D 2/2-way body
Connection type 8 Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material 37 1.4408, investment casting
Seat seal 5 PTFE
Voltage / Frequency C1 24 V DC
Control module L0 OPEN/CLOSE, positioner and process controller
Regulating cone RS796 80 m³/h - mod.EQ
Execution type 2013 Spindle seal PTFE-PTFE
Actuator version 2A Actuator size 2

The GEMÜ 539 eSyDrive is a motorized 2/2-way globe valve with a hollow shaft electric actuator. The eSyDrive hollow shaft actuator can be operated as On/Off or with integrated positioner or process controller. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard.

  • Linear or modified equal-percentage control characteristics
  • High flow rate
  • Force and speed are variably adjustable
  • Extensive diagnostic facilities
  • Operable via web interface eSy-Web
  • Integral optical position indicator and LED high visibility display
  • Suitable for vacuum up to 20 mbar (a)