550 40D 1375G14G1RK403

Angle seat globe valve, pneu.

Item number: 88517490
Description
Type 550 Angle seat globe valve, pneumatically operated, stainless steel piston actuator
DN 40 DN 40
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 37 1.4408, investment casting
Seat seal 5G PTFE, glass fibre reinforced
Control function 1 Normally closed (NC)
Actuator version 4G1 Operator size 4G1
Regulating cone RK403 25 m³/h - mod. EQ with red. seat

The GEMÜ 550 2/2-way angle seat globe valve has a low-maintenance stainless steel piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Suitable for shut-off and control functions for gaseous, liquid and viscous media
  • Suitable for vacuum up to 20 mbar (a)
  • Wide range of adaptation options for add-on components and accessories
  • Free from non-ferrous metals
  • Optional for food contact according to Regulation (EC) No. 1935/2004
  • Particularly compact design, actuator size 0G1/0M1