GEMÜ C12A

Electrical position indicator

  • Description
  • Features
  • Technical specifications

The photoelectric sensor detects the position of the valve spindle without touching it. An electrical signal transmits the respective position of the valve (open/closed) to the plant control system. The connection is established using 24 V DC.

  • Simple installation
  • Suitable for GEMÜ iComLine®
  • Compact design
  • Open / Closed position feedback as standard
  • Comes pre-assembled or as a retrofit kit
  • Ambient temperature:-10 to 55 °C
  • Linear measuring range:3 to 6 mm
  • Supply voltages:5 - 24 V DC ± 10 %
  • Electrical connection type:open cable ends
  • Protection class:IP 64

Product news

20.12.2024

Product extension: GEMÜ C12A electrical position indicator available for GEMÜ C60 CleanStar

Product news

25.07.2019

New electrical position indicator for high-purity valves GEMÜ C12A