Single-Use Valves

Single-Use Valves

You just see a valve, but we see the trust that is put in it.

The trust that is put in single-use solutions from GEMÜ. 
No matter whether we’re referring to standardized single-use valves or customized solutions, the single-use solutions from GEMÜ are developed for applications with the most stringent requirements in terms of sterility, purity, documentation and compatibility – simple to handle, reliable to operate.

Single-use valves are primarily used when maximum purity, avoidance of cross contamination and flexible, fast production processes are required.

The GEMÜ product range comprises single-use diaphragm valves with manual, pneumatic or motorized actuators as well as single-use pinch valves with pneumatic or motorized actuators.


GEMÜ SUMONDO

With single-use diaphragm valves, the valve body, made of PP and TPE (medical grade), is disconnected from the actuator and disposed of after it is used once. By contrast, the actuator remains in the plant for multiple use. A manual plastic actuator and a pneumatic or motorized stainless steel actuator are available as different versions. 

Application examples

  • Media mixing
  • Fermentation
  • Cell harvesting
  • Bulk fill applications
  • Filtration
  • Filling

GEMÜ SUHK SUMONDO

The GEMÜ SUHK manual operator of the GEMÜ SUMONDO single-use valve is joined to the valve body with a clamp. It is equipped with an internally welded diaphragm. The valve body and the actuator are locked with a defined opening and closing procedure. After a single use, the valve body and its diaphragm are removed from the actuator and disposed of. The actuator remains in the system and can be used multiple times.

GEMÜ SU40

The pneumatically operated GEMÜ SU40 actuator guarantees a high level of performance and a long service life thanks to its high-quality stainless steel components. The actuator is joined to the media wetted GEMÜ SUB unit, comprising a valve body and welded sealing diaphragm, by means of a clamp connection.After use, the media wetted GEMÜ SUB unit can easily be disconnected from the actuator and replaced. The actuator remains in the plant.

GEMÜ SU60

The GEMÜ SU60 electromotive hollow shaft actuator is based on brushless and sensorless technology and thus guarantees high performance and a long service life. The integrated positioner and process controller make it particularly suitable for variable and complex control applications in addition to OPEN/CLOSED applications.

The actuator is connected to the GEMÜ SUB wetted unit, consisting of valve body and welded-on sealing diaphragm, via a clamp connection.


GEMÜ Pinch Valves

The single-use pinch valves have a secured retainer into which the tube is inserted. This can be opened up to 60% to hold the tubes, and is finally locked via a rotating ring after folding in. To control the transferred medium in the tube, the tube is compressed by a compressor. Due to the specially developed contour of the compressor, the strain on the tube is minimized, the service life is increased and an almost consistent flow of the medium is ensured. A pneumatic or motorized valve is available for OPEN/CLOSE and control applications in a plastic or stainless steel/plastic version.

Application examples

  • Chromatography
  • Media mixing
  • Fermentation
  • Cell harvesting
  • Purification
  • Filtration

GEMÜ Q30

The GEMÜ Q30 2/2-way pinch valve has a plastic piston actuator and is pneumatically operated. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. The available control functions are "normally closed (NC)" and "normally open (NO)". An integral optical position indicator is standard.


Learn more

 

GEMÜ Q40

The GEMÜ Q40 2/2-way pinch valve has a stainless steel piston actuator and is pneumatically operated. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the inserts' contour minimise the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. The available control functions are "normally closed (NC)" and "normally open (NO)". An integral optical position indicator is standard.

 


Learn more

 

GEMÜ Q50 eSyStep

The GEMÜ Q50 eSyStep 2/2-way pinch valve is motorized. The eSyStep electric actuator is available as ON/OFF or with integrated positioner. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. An optical and electrical position indicator is integrated as standard.





Learn more

 

GEMÜ Q51

The GEMÜ Q51 2/2-way pinch valve is a electrically operated as a positioner. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools.


Learn more

Get in touch with us!

Do you have any questions about our products?

We will be happy to help you.