GEMÜ SUMONDO
Single-use diaphragm valve made of plastic, with pneumatic stainless steel or manual plastic actuator
Application examples
- Media mixing
- Fermentation
- Cell harvesting
- Bulk fill applications
- Filtration
- Filling
GEMÜ SUHK SUMONDO
The GEMÜ SUHK manual operator of the GEMÜ SUMONDO single-use valve is joined to the valve body with a clamp. It is equipped with an internally welded diaphragm. The valve body and the actuator are locked with a defined opening and closing procedure. After a single use, the valve body and its diaphragm are removed from the actuator and disposed of. The actuator remains in the system and can be used multiple times.
GEMÜ SU40
The pneumatically operated GEMÜ SU40 actuator guarantees a high level of performance and a long service life thanks to its high-quality stainless steel components. The actuator is joined to the media wetted GEMÜ SUB unit, comprising a valve body and welded sealing diaphragm, by means of a clamp connection.After use, the media wetted GEMÜ SUB unit can easily be disconnected from the actuator and replaced. The actuator remains in the plant.
GEMÜ SU60
The GEMÜ SU60 electromotive hollow shaft actuator is based on brushless and sensorless technology and thus guarantees high performance and a long service life. The integrated positioner and process controller make it particularly suitable for variable and complex control applications in addition to OPEN/CLOSED applications.
The actuator is connected to the GEMÜ SUB wetted unit, consisting of valve body and welded-on sealing diaphragm, via a clamp connection.
GEMÜ Pinch Valves
Pneumatically or electromotive operated valve for OPEN / CLOSE and control applications in plastic or stainless steel / plastic design
Application examples
- Chromatography
- Media mixing
- Fermentation
- Cell harvesting
- Purification
- Filtration
GEMÜ Q30
The GEMÜ Q30 2/2-way pinch valve has a plastic piston actuator and is pneumatically operated. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. The available control functions are "normally closed (NC)" and "normally open (NO)". An integral optical position indicator is standard.
GEMÜ Q40
The GEMÜ Q40 2/2-way pinch valve has a stainless steel piston actuator and is pneumatically operated. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the inserts' contour minimise the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. The available control functions are "normally closed (NC)" and "normally open (NO)". An integral optical position indicator is standard.
GEMÜ Q50 eSyStep
The GEMÜ Q50 eSyStep 2/2-way pinch valve is motorized. The eSyStep electric actuator is available as ON/OFF or with integrated positioner. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. An optical and electrical position indicator is integrated as standard.
Learn more
GEMÜ Q51
The GEMÜ Q51 2/2-way pinch valve is a electrically operated as a positioner. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools.
Learn more
Get in touch with us!
Do you have any questions about our products?
We will be happy to help you.