When using a 2-part diaphragm, an actuator with flexible diaphragm suspension is necessary. For any uncertainties, please contact your GEMÜ contact person.
The GEMÜ code 5M diaphragm has a two-piece design and comprises a PTFE face and a peroxide cured EPDM backing. For highly permeating media, an FKM backing is also available (GEMÜ code 5T). This material offers maximum chemical resistance and also features a considerably lower level of wear under steam conditions. In order to optimize the entire system in turn, both the PTFE face and the diaphragm backing are compounded for GEMÜ and manufactured within the GEMÜ Group.
Fabric reinforced EPDM backing
Excellent long-term tightness and vacuum compatibility thanks to improved geometry
Extremely long service life
Leak detection holes in the EPDM backing
Easy-to-read identification
Simple and defined mounting thanks to the threaded pin that is sintered in place with integrated screw-in stop (diaphragm size 10 to diaphragm size 100)
The GEMÜ code 5M diaphragm has a two-piece design and comprises a PTFE face and a peroxide cured EPDM backing. For highly permeating media, an FKM backing is also available (GEMÜ code 5T). This material offers maximum chemical resistance and also features a considerably lower level of wear under steam conditions. In order to optimize the entire system in turn, both the PTFE face and the diaphragm backing are compounded for GEMÜ and manufactured within the GEMÜ Group.
Type: 600: Diaphragm
Diaphragm size: 25: Diaphragm size 25
Replacement diaphragm: M: Replacement diaphragm
Diaphragm material: 5M: PTFE/EPDM two-piece
Information: FLEX_DIA_SUS_KZ5x: When using a 2-part diaphragm, an actuator with flexible diaphragm suspension is necessary. For any uncertainties, please contact your GEMÜ contact person.
The GEMÜ code 5M diaphragm has a two-piece design and comprises a PTFE face and a peroxide cured EPDM backing. For highly permeating media, an FKM backing is also available (GEMÜ code 5T). This material offers maximum chemical resistance and also features a considerably lower level of wear under steam conditions. In order to optimize the entire system in turn, both the PTFE face and the diaphragm backing are compounded for GEMÜ and manufactured within the GEMÜ Group.
Type: 600: Diaphragm
Diaphragm size: 25: Diaphragm size 25
Replacement diaphragm: M: Replacement diaphragm
Diaphragm material: 5M: PTFE/EPDM two-piece
Information: FLEX_DIA_SUS_KZ5x: When using a 2-part diaphragm, an actuator with flexible diaphragm suspension is necessary. For any uncertainties, please contact your GEMÜ contact person.
Item number: 88579840 600 25M5M
The tender texts have been copied to the clipboard