840R65D39 114 14840000

Part flow flowmeter

Item number: 88206896
Description
Type 840 Variable area flowmeter, part flow principle, PVC
RoHS conformance R Conformance to RoHS
DN 65 DN 65
Body configuration D Straight through tube
Connection type 39 Flanges ANSI Class 125/150 RF
Metering tube material 1 PVC-U
O-ring material 14 EPDM
Measuring range 40000 Maximum measuring range of flowmeter
Medium Wasser Water
Temperature 20°C Medium temperature
Scale minimum 5 Lower measuring range limit of scale
Scale maximum 40 Upper measng range limit of scale
Unit m³/h Cubic metres per hour
Orifice material 1 PVC-U
Orifice diameter 48 Diameter 48 mm

The GEMÜ 840 flowmeter operates according to the part flow principle The device consists of three parts: Main flow unit, part flow unit and manual diaphragm valve.

  • Good level of accuracy, simple operation
  • Impact resistant, corrosion resistant
  • Large measuring range 3 - 50 m³/h (depending on orifice diameter)
  • Part flow metering tube can also be easily replaced without downtime