• English
  • Go to company website
GEMÜ Ventil-, Mess- und Regelsysteme für Fluide
  • Basket (0)
  • Login / Registration

    Forgot your password
    Register here
  • Language
    • English
Help with the search for a GEMÜ article
× Help with the search
  • Valves
    • Accessories
      • Accessories

        A large range of accessories is available to round off the GEMÜ product range. These include stroke limiters and optical position indicators for valves, assembly accessories, mounting kits for position indicators and controllers, control air adapters and NAMUR mounting brackets, plugs and cable connectors, travel sensors for controllers and many other items.

        Accessories
    • Actuators
      • Actuators

        Alongside valve assemblies, GEMÜ also offers linear and quarter-turn actuators for adaptation to valve bodies from other manufacturers. These allow, for example, high-quality valve actuators to be fitted to many butterfly and ball valve bodies using connection flanges according to ISO 5211. There is also a suitable actuator in the range for globe and diaphragm valves.

        Actuators
    • Ball valves
      • Ball valves

        GEMÜ ball valves can be used in many different applications. However, they are primarily used in industrial processes, in the fields of water supply and water/waste water treatment. In addition to this, GEMÜ plastic ball valves are successfully used in the chemical industry. Alongside valves with a straight through body (2/2-way valve), T valves (3/2-way valve) are also available. Accessories, such as seal adjusters and stroke limiters, proximity switches, optical position indicators and electrical position indicators, round off the ball valve portfolio.

        Ball valves
    • Butterfly valves
      • Butterfly valves

        GEMÜ butterfly valves are primarily used in industrial processes and the chemical industry, as well as the fields of water supply and water/waste water treatment. The concentric design is available as standard. However, the double-eccentric and triple-eccentric shut-off valves are also available for projects on request. Depending on the application, appropriate accessories are also available. The use of matched control components such as positioners and process controllers allows GEMÜ butterfly valves to also be used in control circuits.

        Butterfly valves
    • Check valves
      • Check valves

        Check valves are used in virtually all types of plants, as well as numerous processes and applications in all industries. GEMÜ offers various types of check valves.

        Check valves
    • Diaphragm globe valves
      • Diaphragm globe valves

        Diaphragm globe valves from GEMÜ are suitable both for opening/closing applications and for control and dosing applications. The PTFE diaphragms used reliably isolate the medium from the actuator. The valves are easy to clean and, in comparison with valves with bellows, have significantly reduced deadlegs. A pretensioning element included in the actuator guarantees external leak tightness, even with temperature fluctuations and settling of the plastic parts. The valves are available both with straight through bodies and as multi-port valve block systems.

        Diaphragm globe valves
    • Diaphragm valves
      • Diaphragm valves

        As they are available with such a large number of body and seal materials, GEMÜ diaphragm valves are used successfully in many different applications. Depending on the application, various actuation types, body materials and connections are available.

        Diaphragm valves
    • Fittings and tubing
      • Fittings and tubing

        GEMÜ offers over 100 different fitting options for the production of semiconductors, LEDs, high-purity media, microchips and solar cells with the most common connections in the market. The product range has been expanded to include high-quality tubes for applications with high-purity media.

        Fittings and tubing
    • Globe valves
      • Globe valves

        Globe valves are ideal for fast cycle duties, high temperatures and control applications. Although they are often used for steam control and in the field of water/waste water treatment, they can handle the most diverse of applications in industrial processes, and also in sterile and hygienic applications in the pharmaceutical, food and biotechnology industries. GEMÜ offers globe valves in both straight seat and angle seat designs. Depending on the valve type, both 2/2-way bodies and 3/2-way bodies are available.

        Globe valves
    • Pilot solenoid valves
      • Pilot solenoid valves

        GEMÜ supplies pilot valves for pneumatically operated valves, cylinders and other process components. These stand out thanks to their robust and durable design and precise air dosing.

        Pilot solenoid valves
    • Single-Use Valves
      • Single-Use Valves

        Single-use valves are used if it is crucial to avoid cross contamination or if a simplified plant design is required. The GEMÜ product range comprises single-use diaphragm valves with manual or pneumatic actuators. The single-use valve body is disconnected from the actuator and disposed of after it is used once. In contrast, the actuator remains in the system for multiple use.

        Single-Use Valves
    • Solenoid valves
      • Solenoid valves

        Solenoid valves are designed for fast cycle duties and are particularly suitable for dosing applications. They are primarily used in the widest range of general industrial applications.

        Solenoid valves
    • Strainer
      • Strainer

        Strainers are used to filter out contaminants in fluid flows. Depending on the flowing medium, different mesh sizes and materials are available for the filter insert.

        Strainer
    • Tools
      • Tools

        Not every installation and repair step can be carried out with standard tools. However, so that this can be done quickly and simply, GEMÜ provides a selection of special tools for valve assembly or wearing part replacements, for example.

        Tools
  • Measurement & control
    • Accessories
      • Accessories

        A large range of accessories is available to round off the GEMÜ product range. These include stroke limiters and optical position indicators for valves, assembly accessories, mounting kits for position indicators and controllers, control air adapters and NAMUR mounting brackets, plugs and cable connectors, travel sensors for controllers and many other items.

        Accessories
    • Electrical position indicators and combi switchboxes
      • Electrical position indicators and combi switchboxes

        Pneumatically operated quarter-turn valves and valves with a linear actuator are often used in conjunction with electrical position indicators. Depending on the device type, microswitches or proximity switches are used. They enable reliable end position feedback and can be equipped with a fieldbus connection upon request (e.g. AS-Interface, DeviceNet, etc.).

        Electrical position indicators and combi switchboxes
    • Fittings and tubing
      • Fittings and tubing

        GEMÜ offers over 100 different fitting options for the production of semiconductors, LEDs, high-purity media, microchips and solar cells with the most common connections in the market. The product range has been expanded to include high-quality tubes for applications with high-purity media.

        Fittings and tubing
    • Flowmeter
      • Flowmeter

        GEMÜ offers various valve designs for flow measurement systems:

        Flowmeter
    • Positioners and process controllers
      • Positioners and process controllers

        GEMÜ's product range for process automation of valves includes 3-point controllers to control the position of motorized valves and electro-pneumatic positioners for pneumatic valves with quarter-turn or linear actuators.

        Positioners and process controllers
    • Pressure and temperature measurement devices
      • Pressure and temperature measurement devices

        Pressure and temperature measurement devices
    • Pressure control valves
      • Pressure control valves

        GEMÜ pressure control valves are used in plants that require a constant operating pressure or system pressure. They control the upper pressure limits, prevent pressure peaks and/or balance out pressure fluctuations. Depending on the function, three different designs are available.

        Pressure control valves
  • Spares
    • Diaphragms
      • Diaphragms

        A diaphragm is the central sealing element in a diaphragm valve. Only the diaphragm and the valve body are in direct contact with the flowing medium. In addition, it ensures external hermetic sealing. Diaphragm production takes place within the GEMÜ group and with certified suppliers. Distinctions are made between soft elastomer and PTFE diaphragms. Diaphragms for weir-type diaphragm valves have the tried and tested GEMÜ seal system up to a nominal size of DN 100.

        Diaphragms
    • Replacement actuators for diaphragm valves
      • Replacement actuators for diaphragm valves

        For fast and simple replacement of actuators, GEMÜ permanently has an appropriate selection of different replacement actuators in stock.

        Replacement actuators for diaphragm valves
    • Replacement actuators for globe valves
      • Replacement actuators for globe valves

        For fast and simple replacement of actuators, GEMÜ permanently has an appropriate selection of different replacement actuators in stock.

        Replacement actuators for globe valves
  • Applications
    • Chemical processes
    • Food and beverage industries
    • Industrial water treatment
    • Mechanical engineering and processing industries
    • Microelectronics and semiconductor industries
    • Pharmaceutical, biotechnology and cosmetics industries
    • Power generation and environmental systems
    • Surface finishing
  • Customer solutions
    • Outlet and tank valves
    • Lined diaphragm valves
    • Multi-port valve blocks
      • Stainless steel multi-port valve blocks
      • Plastic multi-port valve blocks
      • Extendable multi-port valve blocks
      • Ultra pure multi-port-valve block system
    • Sampling systems
    • Valve configurations
  • Basket (0)
  • Go to company website
  1. Home
  2. Chemical processes

Chemical processes

GEMÜ offers valves, as well as measurement and control components for high temperatures, high pressures and critical working media.

GEMÜ 498 Edessa

Motorized butterfly valve

GEMÜ 498 Edessa

  • Nominal sizes*: DN 25 to 1050
  • Operating pressure*: 6 to 10 bar
  • Media temperature: -20 to 200 °C
  • Ambient temperature: -20 to 95 °C
  • Body configurations: Lug | Wafer
  • Valve body materials: | 1.4301, stainless steel | EN-GJS-400-18-LT | S355J2G3 steel

* depending on version and/or operating parameters

GEMÜ 671

Manually operated diaphragm valve

GEMÜ 671

  • Nominal sizes*: DN 15 to 100
  • Media temperature: -10 to 80 °C
  • Operating pressure*: 0 to 10 bar
  • Connection types: Clamp | Flange | Spigot | Threaded socket | Threaded spigot
  • Valve body materials: 1.4408, investment casting | 1.4408, PFA lined | 1.4435, forged body | 1.4435, investment casting | EN-GJL-250 | EN-GJS-400-18-LT (GGG 40.3), PFA lined | EN-GJS-400-18-LT (GGG 40.3), PP lined

* depending on version and/or operating parameters

GEMÜ R690

Pneumatically operated diaphragm valve

GEMÜ R690

  • Nominal sizes *: DN 15 to 100
  • Media temperature: -20 to 80 °C
  • Ambient temperature: -10 to 50 °C
  • Operating pressure * : 0 to 10 bar
  • Connection types: Flange | Spigot | Union end
  • Valve body materials: ABS | Inliner PP-H, grey / outliner PP, reinforced | Inliner PVDF / outliner PP, reinforced | PP (GF) | PVC-U | PVDF

* depending on version and/or operating parameters



Company
  • About us
  • Quality
  • News
GEMÜ Services
  • Datasheets
  • CAD
  • Specialist advice
  • Instrumentation
  • Training courses
GEMÜ Shop
  • Create an account
  • Returns
  • Contact
  • Offer exclusively for companies and traders
Legal information
  • Imprint
  • Terms and Conditions of Business
  • Data protection
  • Data protection - General information
© 2023 GEMÜ Group