Actuator version
Filter
0: Actuator size 0
1: Actuator size 1
2: Actuator size 2
3: Actuator size 3
4: Actuator size 4
5: Actuator size 5
6: Actuator size 6
7: Actuator size 7
8: Actuator size 8
9: Actuator size 9
0/3: Actuator size 0/3
0/N: Actuator size 0/N
0EG: Actuator size 0EG, for DN 15 and 20, with shaft extension 80 mm
0LL: Manually operated with automatic closing function, control air connector and connections for proximity switches 90° offset to flow direction
0P9: Sealed actuator, silicone seals
0R1: Control air connector 90° to flow direction, piston diameter 32 mm (standard)
0RA: Control air connector 90° to flow direction, piston diameter 40 mm
0RC: With integrated manual override, control air connector 90°
0RL: Manually operated with automatic closing function, control air connector 90° offset to flow direction, connections for proximity switches in flow direction
0RN: Control air connector 90° to standard
0T1: Control air connector in D-direction, flow direction (standard), piston diameter 32 mm (standard)
0TA: Control air connector in D-direction, flow direction (standard), piston diameter 40mm
0TC: with integrated manual override, spring set 1
0TH: With seal adjuster and stroke limiter
0TL: Manually operated with automatic closing function, control air connector and connections for proximity switches in flow direction
0TM: With seal adjuster, metal handwheel
0TN: Without seal adjuster and stroke limiter
0TS: With seal adjuster, black handwheel
0TW: With seal adjuster, white handwheel
0XA: With seal adjuster and stroke limiter, mounting for proximity switches M8 x 1
0XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1, correct setting of seal adjuster is strongly necessary
0XF: With seal adjuster and stroke limiter, locking device to prevent closing, mounting for proximity switches M 8x1
0XK: With seal adjuster and stroke limiter, locking device to prevent opening, mounting for proximity switches M 8x1
1/N: Actuator size 1/N
1B1: Operator size 1B1, for 2/2-way body, control air connector 90° offset
1D1: Operator size 1D1, for 2/2-way body
1DH: Operator size 1DH
1DN: Operator size 1DN, for 2/2-way body
1EG: with shaft extension 80 mm
1HL: Manually operated with automatic closing function, control air connector and connections for proximity switches in flow direction
1LL: Manually operated with automatic closing function, control air connector and connections for proximity switches 90° offset to flow direction
1ML: Manually operated with automatic closing function, control air connector and connections for proximity switches 90° offset to flow direction
1P9: Sealed actuator, silicone seals
1R1: Actuator size 1R1
1RL: Manually operated with automatic closing function, control air connector 90° offset to flow direction, connections for proximity switches in flow direction
1RN: Actuator size 1RN
1SL: Manually operated with automatic closing function, control air connector 90° offset to flow direction, connections for proximity switches in flow direction
1T1: Operator size 1T1
1T3: Operator size 1T3
1TC: With integrated manual override
1TH: With seal adjuster and stroke limiter
1TL: Manually operated with automatic closing function, control air connector and connections for proximity switches in flow direction
1TN: Without seal adjuster and stroke limiter
1TS: With seal adjuster, black handwheel
1TW: With seal adjuster, white handwheel
1V1: Operator size 1V1
1XA: With seal adjuster and stroke limiter, mounting for proximity switches M8 x 1
1XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
1XF: With seal adjuster and stroke limiter, locking device to prevent closing, mounting for proximity switches M 8x1
1XK: With seal adjuster and stroke limiter, locking device to prevent opening, mounting for proximity switches M 8x1
1YB: without seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
2AT: Operator size 2AT
2B1: Operator size 2B1, for 2/2-way body, control air connector 90° offset
2D1: Operator size 2D1
2DH: Operator size 2DH
2DN: Actuator size 2DN
2EG: with shaft extension 80 mm
2HL: Manually operated with automatic closing function, control air connector and connections for proximity switches in flow direction
2LL: Manually operated with automatic closing function, control air connector and connections for proximity switches 90° offset to flow direction
2ML: Manually operated with automatic closing function, control air connector and connections for proximity switches 90° offset to flow direction
2P9: Sealed actuator, silicone seals
2R1: Actuator size 2R1
2RL: Manually operated with automatic closing function, control air connector 90° offset to flow direction, connections for proximity switches in flow direction
2SL: Manually operated with automatic closing function, control air connector 90° offset to flow direction, connections for proximity switches in flow direction
2T1: Operator size 2T1
2T2: Operator size 2T2
2T3: Operator size 2T3
2TH: Operator size 2TH
2TL: Manually operated with automatic closing function, control air connector and connections for proximity switches in flow direction
2TN: Without seal adjuster and stroke limiter
2TS: With seal adjuster, black handwheel
2TW: With seal adjuster, white handwheel
2V1: Operator size 2V1
2XA: With seal adjuster and stroke limiter, mounting for proximity switches M8 x 1
2XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
2XF: With seal adjuster and stroke limiter, locking device to prevent closing, mounting for proximity switches M 8x1
2XK: With seal adjuster and stroke limiter, locking device to prevent opening, mounting for proximity switches M 8x1
2YB: without seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
2Z: Thread for mounting of electrical position indicator GEMÜ 1215
3AT: Operator size 3AT, operator type 643 MG 40 for ATEX
3D1: Operator size 3D1, for 2/2-way body
3DH: Operator size 3DH
3DN: Actuator size 3DN
3P9: Sealed actuator, silicone seals
3R1: Actuator size 3R1
3RA: Actuator size 3RA control air connector 90° offset to flow direction
3T1: Actuator size 3T1
3T2: Operator size 3T2
3T3: Operator size 3T3
3T4: Operator size 3T4
3T5: Operator size 3T5
3TA: Actuator size 3TA
3TH: With seal adjuster and stroke limiter
3TN: Without seal adjuster and stroke limiter
3TS: With seal adjuster, black handwheel
3TW: With seal adjuster, white handwheel
3XA: With seal adjuster and stroke limiter, mounting for proximity switches M8 x 1
3XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
3XF: With seal adjuster and stroke limiter, locking device to prevent closing, mounting for proximity switches M 8x1
3XK: With seal adjuster and stroke limiter, locking device to prevent opening, mounting for proximity switches M 8x1
3Z: Thread for mounting of electrical position indicator GEMÜ 1215
4/N: Actuator size 4/N
4B1: Operator size 4B1, for 2/2-way body, control air connector 90° offset
4D1: Operator size 4D1, for 2/2-way body
4DH: Operator size 4DH
4EG: with shaft extension 100 mm
4P9: Sealed actuator, silicone seals
4R1: Actuator size 4R1
4RN: Operator size 4RN
4T1: Operator size 4T1
4T2: Operator size 4T2
4T3: Operator size 4T3
4T4: Operator size 4T4
4T5: Operator size 4T5
4TH: With seal adjuster and stroke limiter
4TN: Without seal adjuster and stroke limiter
4TS: With seal adjuster, black handwheel
4TW: With seal adjuster, white handwheel
4XA: With seal adjuster and stroke limiter, mounting for proximity switches M8 x 1
4XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
4XE: Operator size 4XE, with gland packing
4XF: With seal adjuster and stroke limiter, locking device to prevent closing, mounting for proximity switches M 8x1
4XK: With seal adjuster and stroke limiter, locking device to prevent opening, mounting for proximity switches M 8x1
4Z: Thread for mounting of electrical position indicator GEMÜ 1215
5/N: Actuator size 5/N
5R1: Actuator size 5R1
5RA: Actuator size 5RA
5RN: Actuator size 5RN
5T1: Operator size 5T1
5T2: Operator size 5T2
5T3: Operator size 5T3
5T4: Operator size 5T4
5T5: Operator size 5T5
5T6: Operator size 5T6
5TA: Actuator size 5TA
5TB: Actuator size 5TB
5TH: With seal adjuster and stroke limiter
5TN: Without seal adjuster and stroke limiter
5TS: With seal adjuster
5XA: With seal adjuster, mounting for proximity switches M 12x1
5XB: with seal adjuster, locking device (both directions), for mounting of proximity switches M12 x 1
5XF: Operator size 5XF, with seal adjuster, locking device to prevent closing, mounting for proximity switches M 12x1
5XK: with seal adjuster, locking device to prevent opening, for mounting of proximity switches M12 x 1
5Z: Thread for mounting of electrical position indicator GEMÜ 1215
6A2: Operator size 6A2
6A: Operator size 6A
6R1: Actuator size 6R1
6RA: Actuator size 6RA
6T1: Operator size 6T1
6TA: Actuator size 6TA
6TH: Operator size 6TH, with seal adjuster and stroke limiter
6TN: Without seal adjuster and stroke limiter
6TS: With seal adjuster
6XA: With seal adjuster, mounting for proximity switches M 12x1
6XB: with seal adjuster, locking device (both directions), for mounting of proximity switches M12 x 1
6Z: Thread for mounting of electrical position indicator GEMÜ 1215
7A3: Operator size 7A3
7A: Operator size 7A
7H: Actuator sice 7H with enlarged handwheel and reinforced spindle for higher operating pressures
8TA: Actuator size 8TA
A: Actuator size A
B/N: Operator size B/N
EDL: Operator size EDL (diaphragm size 20)
EDM: Operator size EDM
EDN: Operator size EDN
EDZ: Operator size EDZ
ED: Operator size ED
EFZ: Actuator size EFZ (diaphragm size 20)
EF: Actuator size EF (diaphragm size 20)
ERN: Operator size ERN (diaphragm size 20)
ETN: Operator size ETN
F/M: Actuator size F/M
F/N: Actuator size F/N
FDL: Operator size FDL
FDM: Operator size FDM
FDN: Operator size FDN
FDZ: Operator size FDZ
FD: Actuator size FD
FRM: Actuator size FRM
FRN: Operator size FRN
FTN: Operator size FTN
H/M: Actuator size H/M
H/N: Actuator size H/N
HDL: Operator size HDL
HDM: Operator size HDM
HDN: Operator size HDN
HDZ: Operator size HDZ
HD: Actuator size HD
HRM: Actuator size HRM
HRN: Operator size HRN
J/M: Actuator size J/M
J/N: Actuator size J/N
JDL: Actuator size JDL
JDM: Actuator size JDM
JDN: Actuator size JDN
JRM: Actuator size JRM
JRN: Actuator size JRN
KDZ: Operator size KDZ
KD: Operator size KD (diaphragm size 50)
MAN: Actuator size MAN metal bonnet, for 2/2-way body
MDN: Actuator size JDN
MDZ: Operator size MDZ
NAN: Operator size NAN (diaphragm size 100), metal cover, for 2/2-way body
NDN: Actuator size NDN (diaphragm size 100)
NDZ: Operator size NDZ