Diaphragm valve, pneumatically operated, cast iron distance piece
DN
32
DN 32
Body configuration
D
2/2-way body
Connection type
8
Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material
8H
EN-GJS-400-18-LT (GGG-40.3), ECTFE (Halar) coated
Diaphragm material
29
EPDM
Control function
1
Normally closed (NC)
Actuator version
1KN
Membran actuator, plastic, diameter 170 mm
Diaphragm size
40
Diaphragm size 40
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.
The GEMÜ 620 2/2-way diaphragm valve has a low maintenance membrane actuator made of metal or plastic and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Suitable for particulate and abrasive media
Various lining materials are available, such as PFA, PP or hard rubber
Standard optical position indicator
Wide range of adaptation options for add-on components and accessories
The GEMÜ 620 2/2-way diaphragm valve has a low maintenance membrane actuator made of metal or plastic and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 620: Diaphragm valve, pneumatically operated, cast iron distance piece
DN: 32: DN 32
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 8H: EN-GJS-400-18-LT (GGG-40.3), ECTFE (Halar) coated
Diaphragm material: 29: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 1KN: Membran actuator, plastic, diameter 170 mm
Diaphragm size: 40: Diaphragm size 40
The GEMÜ 620 2/2-way diaphragm valve has a low maintenance membrane actuator made of metal or plastic and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 620: Diaphragm valve, pneumatically operated, cast iron distance piece
DN: 32: DN 32
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 8H: EN-GJS-400-18-LT (GGG-40.3), ECTFE (Halar) coated
Diaphragm material: 29: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 1KN: Membran actuator, plastic, diameter 170 mm
Diaphragm size: 40: Diaphragm size 40
Item number: 88906557 620 32D 88H2911KN
Das 2/2-Wege-Membranventil verfügt über einen wartungsarmen Membranantrieb aus Metall oder Kunststoff und wird pneumatisch betätigt. Das Ventil besitzt ein Zwischenstück aus Metall. Es stehen die Steuerfunktionen „Federkraft geschlossen (NC)“, „Federkraft geöffnet (NO)“ und „beidseitig angesteuert (DA)“ zur Verfügung.
Typ: Membranventil, pneumatisch betätigt, Membranantrieb, Grauguss-Zwischenstück
DN: 32: DN 32
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 8: Flansch EN 1092, PN 16, Form B, Baulänge FTF EN 558 Reihe 1, ISO 5752, basic series 1, Baulänge nur bei Gehäuseform D
Werkstoff Ventilkörper: 8H: EN-GJS-400-18-LT (GGG 40.3), ECTFE (Halar)-Beschichtung
Membranwerkstoff: 29: EPDM
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 1KN: Membranantrieb, Kunststoff, Durchmesser 171 mm
Membrangröße: 40: Membrangröße 40
Das 2/2-Wege-Membranventil GEMÜ 620 verfügt über einen wartungsarmen Membranantrieb aus Metall oder Kunststoff und wird pneumatisch betätigt. Das Ventil besitzt ein Zwischenstück aus Metall. Es stehen die Steuerfunktionen „Federkraft geschlossen (NC)“, „Federkraft geöffnet (NO)“ und „beidseitig angesteuert (DA)“ zur Verfügung.
Typ: 620: Membranventil, pneumatisch betätigt, Membranantrieb, Grauguss-Zwischenstück
DN: 32: DN 32
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 8: Flansch EN 1092, PN 16, Form B, Baulänge FTF EN 558 Reihe 1, ISO 5752, basic series 1, Baulänge nur bei Gehäuseform D
Werkstoff Ventilkörper: 8H: EN-GJS-400-18-LT (GGG 40.3), ECTFE (Halar)-Beschichtung
Membranwerkstoff: 29: EPDM
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 1KN: Membranantrieb, Kunststoff, Durchmesser 171 mm
Membrangröße: 40: Membrangröße 40
Artikelnummer: 88906557 620 32D 88H2911KN
La vanne à membrane 2/2 voies dispose d'un actionneur pneumatique à membrane en métal ou en plastique nécessitant peu d'entretien. La vanne possède une rehausse en métal. Cette vanne est disponible avec les fonctions de commande « Normalement fermée (NF) », « Normalement ouverte (NO) » et « Double effet (DE) ».
Type: 620: Vanne à membrane, commande pneumatique, actionneur à membrane, rehausse en fonte grise
DN: 32: DN 32
Forme du corps: D: Corps de vanne 2 voies
Raccordement corps de vanne: 8: Brides EN 1092 / PN16 / forme B, encombrement EN 558, série 1, ISO 5752, série de base 1
Matériau du corps de vanne: 8H: EN-GJS-400-18-LT (GGG 40.3), ECTFE (Halar)-Beschichtung
Matériau de la membrane: 29: EPDM
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 1KN: Actionneur à membrane, plastique, diamètre 170 mm
Taille de membrane: 40: Taille de membrane 40
La vanne à membrane 2/2 voies GEMÜ 620 dispose d'un actionneur pneumatique à membrane en métal ou en plastique nécessitant peu d'entretien. La vanne possède une rehausse en métal. Cette vanne est disponible avec les fonctions de commande « Normalement fermée (NF) », « Normalement ouverte (NO) » et « Double effet (DE) ».
Type: 620: Vanne à membrane, commande pneumatique, actionneur à membrane, rehausse en fonte grise
DN: 32: DN 32
Forme du corps: D: Corps de vanne 2 voies
Raccordement corps de vanne: 8: Brides EN 1092 / PN16 / forme B, encombrement EN 558, série 1, ISO 5752, série de base 1
Matériau du corps de vanne: 8H: EN-GJS-400-18-LT (GGG 40.3), ECTFE (Halar)-Beschichtung
Matériau de la membrane: 29: EPDM
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 1KN: Actionneur à membrane, plastique, diamètre 170 mm
Taille de membrane: 40: Taille de membrane 40
Numéro d'article: 88906557 620 32D 88H2911KN
The tender texts have been copied to the clipboard