FWU 27 32 32 30 HP

O-ring free union fitting

Item number: 88420375
Description
Type FWU O-ring free union fitting; union butt weld spigot x butt weld spigot
Union nut material 27 ECTFE FWU union nut
Connection X 32 2", international code: 32
Connection Z 32 2", international code: 32
Fitting material 30 PFA, perfluoroalkoxy
High Purity version HP High Purity

The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.

  • High reliability, even in high vibration applications
  • Simple operation
  • Various designs and connections
  • Sizes from ¼" to 2"
  • Suitable for high-purity media
  • Available as "Space saver version", for space-saving connection