The GEMÜ 1436 cPos digital electro-pneumatic positioner has an optional integrated process controller to control pneumatically operated process valves with single acting or double acting linear or quarter turn actuators. When using the optional process controller, the signals from the sensors (e.g. flow, level, pressure, temperature) are detected and the media adjusted according to the specified set value. GEMÜ 1436 cPos has a robust aluminium housing with protected operating keys and an LCD display which allows the product to be individually adapted to complex control tasks. With additional equipment, the positioner can be used directly in fieldbus environments.
Digital inputs (option) for variable function control for automation
Fieldbus interfaces, e.g. Profibus DP, Profinet and DeviceNet (option)
No air consumption when idle
Simple mounting to various actuators
Access rights via different user levels
High flow rate
The digital electro-pneumatic positioner has an optional integrated process controller to control pneumatically operated process valves with single acting or double acting linear or quarter turn actuators. When using the optional process controller, the signals from the sensors (e.g. flow, level, pressure, temperature) are detected and the media adjusted according to the specified set value. GEMÜ 1436 cPos has a robust aluminium housing with protected operating keys and an LCD display which allows the product to be individually adapted to complex control tasks. With additional equipment, the positioner can be used directly in fieldbus environments.
Type: 1436: Positioner, electro-pneumatic cPos
Fieldbus: 000: Without
Accessory: Z: Accessory
Action: 1: Single acting
Device version: ECON: Positioner Economy
Option: 00: Without
Flow rate: 01: 150 l/min
Travel sensor version: 030: Potentiometer, 30 mm length
Special version: U: UL approval
CONEXO: C: Integrated RFID chip for electronic identification and traceability
The GEMÜ 1436 cPos digital electro-pneumatic positioner has an optional integrated process controller to control pneumatically operated process valves with single acting or double acting linear or quarter turn actuators. When using the optional process controller, the signals from the sensors (e.g. flow, level, pressure, temperature) are detected and the media adjusted according to the specified set value. GEMÜ 1436 cPos has a robust aluminium housing with protected operating keys and an LCD display which allows the product to be individually adapted to complex control tasks. With additional equipment, the positioner can be used directly in fieldbus environments.
Type: 1436: Positioner, electro-pneumatic cPos
Fieldbus: 000: Without
Accessory: Z: Accessory
Action: 1: Single acting
Device version: ECON: Positioner Economy
Option: 00: Without
Flow rate: 01: 150 l/min
Travel sensor version: 030: Potentiometer, 30 mm length
Special version: U: UL approval
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Item number: 88889678 1436000Z1ECON0001030 U-C
Der digitale elektropneumatische Stellungsregler dient mit optional integriertem Prozessregler zur Steuerung von pneumatisch betätigten Prozessventilen mit einfach- / doppeltwirkenden Linear- oder Schwenkantrieben. Die von Sensoren (z. B. Durchfluss, Druck, Temperatur etc.) eingehenden Signale werden durch den optional überlagerten Prozessregler erfasst und gemäß der Sollwertvorgabe ausgeregelt. GEMÜ 1436 cPos verfügt über ein robustes Gehäuse mit geschützten Bedientasten und einer LCD-Anzeige, worüber sich das Produkt auch an komplexe Regelaufgaben individuell anpassen lässt. Durch Zusatzausstattungen kann der Regler direkt in Feldbusumgebungen eingesetzt werden.
Typ: Stellungsregler, elektropneumatisch cPos
Feldbus: 000: Ohne
Zubehör: Z: Zubehör
Wirkungsweise: 1: Einfachwirkend
Geräteausführung: ECON: Stellungsregler Economy
Option: 00: ohne
Durchflussleistung: 01: 150 l/min
Weggeberausführung: 030: Potentiometer 30 mm Länge
Sonderausführung: U: UL-Zulassung
CONEXO: C: integrierter RFID-Chip zur elektronischen Identifizierung und Rückverfolgbarkeit
Der digitale elektropneumatische Stellungsregler GEMÜ 1436 cPos dient mit optional integriertem Prozessregler zur Steuerung von pneumatisch betätigten Prozessventilen mit einfach- / doppeltwirkenden Linear- oder Schwenkantrieben. Die von Sensoren (z. B. Durchfluss, Druck, Temperatur etc.) eingehenden Signale werden durch den optional überlagerten Prozessregler erfasst und gemäß der Sollwertvorgabe ausgeregelt. GEMÜ 1436 cPos verfügt über ein robustes Gehäuse mit geschützten Bedientasten und einer LCD-Anzeige, worüber sich das Produkt auch an komplexe Regelaufgaben individuell anpassen lässt. Durch Zusatzausstattungen kann der Regler direkt in Feldbusumgebungen eingesetzt werden.
Typ: 1436: Stellungsregler, elektropneumatisch cPos
Feldbus: 000: Ohne
Zubehör: Z: Zubehör
Wirkungsweise: 1: Einfachwirkend
Geräteausführung: ECON: Stellungsregler Economy
Option: 00: ohne
Durchflussleistung: 01: 150 l/min
Weggeberausführung: 030: Potentiometer 30 mm Länge
Sonderausführung: U: UL-Zulassung
CONEXO: C: integrierter RFID-Chip zur elektronischen Identifizierung und Rückverfolgbarkeit
Artikelnummer: 88889678 1436000Z1ECON0001030 U-C
Avec un régulateur de process intégré en option, le positionneur électropneumatique digital GEMÜ 1436 cPos sert au contrôle de vannes à commande pneumatique avec des actionneurs linéaires ou quart de tour à simple ou double effet. Les signaux venant des capteurs (p. ex. débit, pression, température, etc.) sont traités par le régulateur de process ajouté en option et réglés sur le maximum en fonction du signal de consigne. GEMÜ 1436 cPos dispose d'un boîtier robuste avec un clavier de contrôle protégé et un afficheur LC. Il est ainsi possible d'adapter individuellement le produit à des demandes de régulation complexes. L'équipement complémentaire proposé permet d'utiliser le régulateur directement dans des environnements de bus de terrain.
Type: 1436: Positionneur électropneumatique cPos
Bus de terrain: 000: Sans
Accessoire: Z: Accessoire
Fonction de commande: 1: Simple effet
Version: ECON: Positionneur Eco
Option: 00: Sans
Débit: 01: 150 l/min
Course capteur de déplacement: 030: Potentiomètre 30 mm de course
Version spéciale: U: Agrément UL
CONEXO: C: Puce RFID intégrée pour identification électronique et traçabilité
Avec un régulateur de process intégré en option, le positionneur électropneumatique digital GEMÜ 1436 cPos sert au contrôle de vannes à commande pneumatique avec des actionneurs linéaires ou quart de tour à simple ou double effet. Les signaux venant des capteurs (p. ex. débit, pression, température, etc.) sont traités par le régulateur de process ajouté en option et réglés sur le maximum en fonction du signal de consigne. GEMÜ 1436 cPos dispose d'un boîtier robuste avec un clavier de contrôle protégé et un afficheur LC. Il est ainsi possible d'adapter individuellement le produit à des demandes de régulation complexes. L'équipement complémentaire proposé permet d'utiliser le régulateur directement dans des environnements de bus de terrain.
Type: 1436: Positionneur électropneumatique cPos
Bus de terrain: 000: Sans
Accessoire: Z: Accessoire
Fonction de commande: 1: Simple effet
Version: ECON: Positionneur Eco
Option: 00: Sans
Débit: 01: 150 l/min
Course capteur de déplacement: 030: Potentiomètre 30 mm de course
Version spéciale: U: Agrément UL
CONEXO: C: Puce RFID intégrée pour identification électronique et traçabilité
Numéro d'article: 88889678 1436000Z1ECON0001030 U-C
The tender texts have been copied to the clipboard