Features
- High flow rates
- Full passage
- High operating pressures
- High temperature
Typical working media
- Liquids: Water, glycol, cooling lubricant
- Gases: Air, compressed air
Applications
- Generation and distribution of compressed air, water, industrial gas
- Batch and filling processes
- Heat exchangers and heating systems
- Heating and cooling processes in machines, systems and buildings
- Dyeing and cleaning
- Filter systems and filter cleaning
Technical specifications
| Media temperature: | -20 to 220 °C |
| Operating pressure: | 0 to 137 bar |
| Nominal size: | DN 8 to 150 |
| Connection types: | Clamp | Flange | Threaded connection | Spigot |
| Body material: | 1.4435 (316L) | 1.4404 (CF3M) | 1.4408 | PP | PVC | PVDF |
| Actuator type: | manual, pneumatic or motorized |
GEMÜ ball valves

BB04, B24, B44 and B54
Ball valve for stringent requirements with a controlled delta ferrite proportion of < 3%
Application examples
- Water treatment
- Steam processing
- CIP cleaning process
- SIP cleaning process

BB02, B22, B42 and B52
Ball valve that can be used in vacuum applications
Application examples
- Water treatment
- Distribution of cooling lubricants
- Foodstuff industry
- Sanitary installation
- Drinking water installation

BB06, B26, B46, B56
Ball valve with compact design and high flow rates
Application examples
- Processing industry
- Solar energy industry
- Industrial engineering and HVAC

B20
Ball valve that is extremely lightweight and is flexible to use
Application examples
- Water treatment
- Distribution of cooling lubricants
- Heating circuits
- Compressed air supply