The GEMÜ 625 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Hermetic separation between medium and actuator
CIP/SIP capable
Wide range of adaptation options for add-on components and accessories
Compact design (ideal when space is at a premium)
Wide range of adaptation options for add-on components and accessories
The 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 625: Diaphragm valve, pneumatically operated, plastic piston actuator, stainless steel distance piece, optical position indicator
DN: 15: DN 15
Body configuration: T: T body
Connection type: 16: Spigots EN 10357 series B ex DIN 11850 series 1
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 2: Normally open (NO)
Actuator version: 1/N: Operator size 1/N
DN
-2: 15: DN 15
Connection type spigot 2: 16: Spigots EN 10357 series B ex DIN 11850 series 1
Execution type: 1503: Ra
The GEMÜ 625 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 625: Diaphragm valve, pneumatically operated, plastic piston actuator, stainless steel distance piece, optical position indicator
DN: 15: DN 15
Body configuration: T: T body
Connection type: 16: Spigots EN 10357 series B ex DIN 11850 series 1
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 2: Normally open (NO)
Actuator version: 1/N: Operator size 1/N
DN
-2: 15: DN 15
Connection type spigot 2: 16: Spigots EN 10357 series B ex DIN 11850 series 1
Execution type: 1503: Ra
The tender texts have been copied to the clipboard