The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.
Same mounting height planes over multiple nominal sizes
Compact system design due to flow-optimized high-flow valve bodies
Reduced control air consumption
Modified spring sets available for applications with reduced control pressure
The 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.
Type: R690: Diaphragm valve, pneumatically operated, plastic membrane actuator
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 7X: Without union ends
Valve body material: 71: Inliner PP-H, grey, outliner PP, reinforced
Diaphragm material: 17: EPDM
Control function: 1: Normally closed (NC)
Actuator version: EDL: Operator size EDL (diaphragm size 20)
Diaphragm size: 20: Diaphragm size 20
The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.
Type: R690: Diaphragm valve, pneumatically operated, plastic membrane actuator
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 7X: Without union ends
Valve body material: 71: Inliner PP-H, grey, outliner PP, reinforced
Diaphragm material: 17: EPDM
Control function: 1: Normally closed (NC)
Actuator version: EDL: Operator size EDL (diaphragm size 20)
Diaphragm size: 20: Diaphragm size 20
Item number: 88884406 R690 25D7X71171EDL
The tender texts have been copied to the clipboard