Type: 9625: Plastic operator
Diaphragm size: 10: Diaphragm size 10
Actuator use: D: 2/2-way body
Control function: 1: Normally closed (NC)
Actuator version: 1/N: Actuator size 1/N
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Type: 9625: Plastic operator
Diaphragm size: 10: Diaphragm size 10
Actuator use: D: 2/2-way body
Control function: 1: Normally closed (NC)
Actuator version: 1/N: Actuator size 1/N
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Item number: 88576628 9625 10D 11/N-C
The tender texts have been copied to the clipboard