GEMÜ ASR is a pneumatic single acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
ATEX version available as an option
Tried and tested actuator design
Easy setting of switch points
Simple installation
Flexible and versatile
Stroke limiter available (optional)
Robust design
SIL 3 certified
Diverse accessories
GEMÜ ASR is a pneumatic single acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
Type: ASR: Universal actuator, pneumatic, single acting, clockwise rotation
Actuator version: 1200U: 1200 (ADA/ASR/ASL)
Spring set: S14: Numbers of spring (ASR/ASL)
Actuator flange: F10: F10, flange type DIN EN ISO 5211, F12, flange type DIN EN ISO 5211
Coupling and wrench size: S36S27: Star, WAF = 36 mm, adapter to WAF = 27 mm
Material: A: Gen. industrial version (ADA/ASR/ASL), housing alu, anodising layer 25-35µm, end caps alu, powder coated, shaft C steel + ENP, bolts A2
Special execution: X: ATEX certification
Control pressure range: 5,0-8,0: 5,0-8,0 bar
GEMUE type: A12U: ASR1200U
GEMUE actuator spring set: K: S14, Numbers of spring (ASR/ASL)
GEMUE connection: G: F10/F12 S27
GEMUE actuator execution: 0: General industrial version (ADA/ASR/ASL)
GEMÜ ASR is a pneumatic single acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
Type: ASR: Universal actuator, pneumatic, single acting, clockwise rotation
Actuator version: 1200U: 1200 (ADA/ASR/ASL)
Spring set: S14: Numbers of spring (ASR/ASL)
Actuator flange: F10: F10, flange type DIN EN ISO 5211, F12, flange type DIN EN ISO 5211
Coupling and wrench size: S36S27: Star, WAF = 36 mm, adapter to WAF = 27 mm
Material: A: Gen. industrial version (ADA/ASR/ASL), housing alu, anodising layer 25-35µm, end caps alu, powder coated, shaft C steel + ENP, bolts A2
Special execution: X: ATEX certification
Control pressure range: 5,0-8,0: 5,0-8,0 bar
GEMUE type: A12U: ASR1200U
GEMUE actuator spring set: K: S14, Numbers of spring (ASR/ASL)
GEMUE connection: G: F10/F12 S27
GEMUE actuator execution: 0: General industrial version (ADA/ASR/ASL)
Item number: 88778150 ASR1200US14F10/12S36S27A X
The tender texts have been copied to the clipboard