Der 2/2- bzw. 3/2-Wege Kunststoff-Kugelhahn GEMÜ 710 verfügt über einen pneumatischen Antrieb, wahlweise aus Aluminium oder Kunststoff. Die Sitzdichtung besteht aus PTFE und die O-Ring Dichtungen sind wahlweise aus EPDM oder FKM.
Hoher Durchflusswert
Verschiedene Körperwerkstoffe und Anschlussarten zur Auswahl
Verfügbar als 2/2-Wege und 3/2-Wege Version
Optional mit Regelkugel verfügbar
The 2/2 and/or 3/2-way plastic ball valve has a pneumatic actuator, which can either be made from aluminium or plastic. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
Type: 710: Ball valve, plastic, pneumatically operated
DN: 32: DN 32
Body configuration: M: Multi-port version
Connection type: 2: Solvent cement or welded sockets (DIN)
Ball valve material: 1: PVC-U, grey
Liner material: 14: EPDM
Control function: 3: Double acting (DA)
Operator version: BU02AN: Double acting, clockwise rotation, ADA0020UF03F05YS09A
Operator particulars: 0: Anodized aluminium
Ball configur./port position: L: L-port, standard end position "Open", connection 2 and 3 open, L-port, standard end position "Closed", connection 1 and 3 open
The 2/2 and/or 3/2-way GEMÜ 710 plastic ball valve has a pneumatic actuator, which can either be made from aluminium or plastic. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
Type: 710: Ball valve, plastic, pneumatically operated
DN: 32: DN 32
Body configuration: M: Multi-port version
Connection type: 2: Solvent cement or welded sockets (DIN)
Ball valve material: 1: PVC-U, grey
Liner material: 14: EPDM
Control function: 3: Double acting (DA)
Operator version: BU02AN: Double acting, clockwise rotation, ADA0020UF03F05YS09A
Operator particulars: 0: Anodized aluminium
Ball configur./port position: L: L-port, standard end position "Open", connection 2 and 3 open, L-port, standard end position "Closed", connection 1 and 3 open
Item number: 88554192 710 32M 2 1143BU02AN0L
Die Ausschreibungstexte wurden in die Zwischenablage kopiert