GEMÜ S717 is a 2/2-way plastic ball valve available in sizes DN 10 to 100. It is equipped with a plastic manual actuator. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
The product is designed for use in piping. It controls a flowing medium by manual operation.
Simple installation
Durable
Grip can be used as a regulating key
GEMÜ S717 is a 2/2-way plastic ball valve available in sizes DN 10 to 100. It is equipped with a plastic manual actuator. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.The product is designed for use in piping. It controls a flowing medium by manual operation.
Type: S717: Ball valve, plastic, manually operated
DN: 100: DN 100
Body configuration: D: 2/2-way body
Connection type: 2: Solvent cement or welded sockets (DIN)
Ball valve material: 1: PVC-U, grey
Liner material: 14: EPDM
Control function: 0: manually operated
Execution type: 0121: Only for fluids of group 2 acc. to PED 2014/68/EU article 9, number 2.2
Seat ring material: 26: Modified PTFE, polytetrafluoroethylene
GEMÜ S717 is a 2/2-way plastic ball valve available in sizes DN 10 to 100. It is equipped with a plastic manual actuator. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.The product is designed for use in piping. It controls a flowing medium by manual operation.
Type: S717: Ball valve, plastic, manually operated
DN: 100: DN 100
Body configuration: D: 2/2-way body
Connection type: 2: Solvent cement or welded sockets (DIN)
Ball valve material: 1: PVC-U, grey
Liner material: 14: EPDM
Control function: 0: manually operated
Execution type: 0121: Only for fluids of group 2 acc. to PED 2014/68/EU article 9, number 2.2
Seat ring material: 26: Modified PTFE, polytetrafluoroethylene
Item number: 88417966 S717100D 2 1140 26 0121
The tender texts have been copied to the clipboard