The GEMÜ D480 Victoria soft seated butterfly valve has a bare shaft. The butterfly valve is available in nominal sizes DN 25 to 1600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.
Available in large nominal sizes
Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
Special materials for disc, seal and valve body
Vulcanizable liner
Abrasion-resistant version possible
The GEMÜ D480 Victoria soft seated butterfly valve has a bare shaft. The butterfly valve is available in nominal sizes DN 25 to 1600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.
Type: D480: Butterfly valve, bare shaft
DN: 80: DN 80
Body configuration: W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure: 3: 16 bar
Connection type: 3: PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
Housing material: 2: EN-GJS-400-15 (GGG-40), epoxy coated 120 µm
Disc material: A: 1.4408
Shaft material: 1: AISI 420 / 1.4021
Shut-off seal material: W: EPDM (ACS, WRAS and DVGW water certification)
Liner fixing: L: Seat loose
Special execution: W: WRAS certification
Actuator flange: F07: F07, flange type DIN EN ISO 5211
Shaft connection and size: D11: Square, diagonal, WAF 11 mm
Shaft length: 18: 18 mm
The GEMÜ D480 Victoria soft seated butterfly valve has a bare shaft. The butterfly valve is available in nominal sizes DN 25 to 1600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.
Type: D480: Butterfly valve, bare shaft
DN: 80: DN 80
Body configuration: W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure: 3: 16 bar
Connection type: 3: PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
Housing material: 2: EN-GJS-400-15 (GGG-40), epoxy coated 120 µm
Disc material: A: 1.4408
Shaft material: 1: AISI 420 / 1.4021
Shut-off seal material: W: EPDM (ACS, WRAS and DVGW water certification)
Liner fixing: L: Seat loose
Special execution: W: WRAS certification
Actuator flange: F07: F07, flange type DIN EN ISO 5211
Shaft connection and size: D11: Square, diagonal, WAF 11 mm
Shaft length: 18: 18 mm
Item number: 88870604 D480 80W332A1WLF07 D11 W
The tender texts have been copied to the clipboard