Butterfly valve, double-eccentric, bare shaft, long service life, low friction thanks to direct separation of seat and disc, continuous and blow-out proof shaft, with antistatic unit and low-maintenance spindle seal, can be readjusted
DN
350
DN 350
Body configuration
W
Intermediate flange version (Wafer), length FTF API609 table B, EN 558 series 108, EN 558 series 109
Operating pressure
4
20 bar
Connection type
D
ANSI B16.5, Class 150, face-to-face dimension FTF EN 558 series 108
Body material
4
1.4408 (SS316), ASTM A351 CF8M
Disc material
A
1.4408 / ASTM A351 / CF8M
Shaft material
6
1.4542, ASTM 564 630
Liner material
T
TFM 1600 (FDA certification)
Liner fixing
L
Liner loose
Actuator flange
F14
F14, flange type DIN EN ISO 5211, F16, flange type DIN EN ISO 5211
The GEMÜ R470 Tugela double-eccentric metal butterfly valve has a bare shaft with a top flange in accordance with EN ISO 5211. The butterfly valve is available in nominal sizes DN 50 Up to 600 and in standardized installation lengths API 609 category A (DIN 3202 K1).
High-performance butterfly valve with double-eccentric construction in order to separate the disc directly from the seat (gasket), thereby reducing friction and extending the service life
Continuous shaft with temperature resistant graphite bearing and PTFE gland packing for readjustment in operation for minimized leakage, even at low pressures
Antistatic fixture for ATEX area
Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
The GEMÜ R470 Tugela double-eccentric metal butterfly valve has a bare shaft with a top flange in accordance with EN ISO 5211. The butterfly valve is available in nominal sizes DN 50 Up to 600 and in standardized installation lengths API 609 category A (DIN 3202 K1).
Type: R470: Butterfly valve, double-eccentric, bare shaft, long service life, low friction thanks to direct separation of seat and disc, continuous and blow-out proof shaft, with antistatic unit and low-maintenance spindle seal, can be readjusted
DN: 350: DN 350
Body configuration: W: Intermediate flange version (Wafer), length FTF API609 table B, EN 558 series 108, EN 558 series 109
Operating pressure: 4: 20 bar
Connection type: D: ANSI B16.5, Class 150, face-to-face dimension FTF EN 558 series 108
Body material: 4: 1.4408 (SS316), ASTM A351 CF8M
Disc material: A: 1.4408 / ASTM A351 / CF8M
Shaft material: 6: 1.4542, ASTM 564 630
Liner material: T: TFM 1600 (FDA certification)
Liner fixing: L: Liner loose
Actuator flange: F14: F14, flange type DIN EN ISO 5211, F16, flange type DIN EN ISO 5211
Shaft connection and size: D27: Square, diagonal, WAF 27 mm
Shaft length: 29: 29 mm
The GEMÜ R470 Tugela double-eccentric metal butterfly valve has a bare shaft with a top flange in accordance with EN ISO 5211. The butterfly valve is available in nominal sizes DN 50 Up to 600 and in standardized installation lengths API 609 category A (DIN 3202 K1).
Type: R470: Butterfly valve, double-eccentric, bare shaft, long service life, low friction thanks to direct separation of seat and disc, continuous and blow-out proof shaft, with antistatic unit and low-maintenance spindle seal, can be readjusted
DN: 350: DN 350
Body configuration: W: Intermediate flange version (Wafer), length FTF API609 table B, EN 558 series 108, EN 558 series 109
Operating pressure: 4: 20 bar
Connection type: D: ANSI B16.5, Class 150, face-to-face dimension FTF EN 558 series 108
Body material: 4: 1.4408 (SS316), ASTM A351 CF8M
Disc material: A: 1.4408 / ASTM A351 / CF8M
Shaft material: 6: 1.4542, ASTM 564 630
Liner material: T: TFM 1600 (FDA certification)
Liner fixing: L: Liner loose
Actuator flange: F14: F14, flange type DIN EN ISO 5211, F16, flange type DIN EN ISO 5211
Shaft connection and size: D27: Square, diagonal, WAF 27 mm
Shaft length: 29: 29 mm
Item number: 88695168 R470350W4D4A6TLF1416 D27
The tender texts have been copied to the clipboard