The GEMÜ F40 2/2-way filling valve is designed for filling processes in aseptic and hygienic applications. Flow rates of up to 18,500 l/h are possible, depending on the design. The sealing concept of the valve is based on the GEMÜ PD design, whereby the actuator is hermetically separated from the medium. All actuator parts (except the seals) are made from stainless steel. The "Normally closed" and "Normally open" control functions are available.
Hermetic separation between medium and actuator due to PD sealing technology
Long service life with over 10 million cycle duties
Designed according to Hygienic Design guidelines
FDA compliant as standard and suitable for contact with food according to Regulation (EC) No. 1935/2004
Very fast and easy maintenance thanks to quick locking system and innovative cartridge spare parts system
Suitable for vacuum up to 20 mbar (a)
The 2/2-way filling valve is designed for filling processes in aseptic and hygienic applications. Flow rates of up to 18,500 l/h are possible, depending on the design. The sealing concept of the valve is based on the GEMÜ PD design, whereby the actuator is hermetically separated from the medium. All actuator parts (except the seals) are made from stainless steel. The "Normally closed" and "Normally open" control functions are available.
Type: F40: Stainless steel PD valve, pneumatic
DN: 20: DN 20
Body configuration: D: Cut model
Connection type, spigot 1: 59: Spigot ASME BPE / DIN 11866 series C
Valve body material: C3: 1.4435, investment casting
Seal material: 5: PTFE
Adaption valve body: 3: Adaption for PD size 3
Control function: 1: Normally closed (NC)
Actuator version: 0N: Actuator without accessories, with standard spring set
Execution type: 1502: Ra ≤ 0.8 µm (30 µin.) for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
Surface: 1502: Ra ≤ 0.8 µm (30 µin.) for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
Seat diameter: H: 20 mm
Regulating cone: H: equal-percentage Kv value: 4.7 m³/h
The GEMÜ F40 2/2-way filling valve is designed for filling processes in aseptic and hygienic applications. Flow rates of up to 18,500 l/h are possible, depending on the design. The sealing concept of the valve is based on the GEMÜ PD design, whereby the actuator is hermetically separated from the medium. All actuator parts (except the seals) are made from stainless steel. The "Normally closed" and "Normally open" control functions are available.
Type: F40: Stainless steel PD valve, pneumatic
DN: 20: DN 20
Body configuration: D: Cut model
Connection type, spigot 1: 59: Spigot ASME BPE / DIN 11866 series C
Valve body material: C3: 1.4435, investment casting
Seal material: 5: PTFE
Adaption valve body: 3: Adaption for PD size 3
Control function: 1: Normally closed (NC)
Actuator version: 0N: Actuator without accessories, with standard spring set
Execution type: 1502: Ra ≤ 0.8 µm (30 µin.) for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
Surface: 1502: Ra ≤ 0.8 µm (30 µin.) for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
Seat diameter: H: 20 mm
Regulating cone: H: equal-percentage Kv value: 4.7 m³/h
Item number: 88887468 F4020D59C35310N 1502HH
The tender texts have been copied to the clipboard