The GEMÜ 610 2/2-way diaphragm valve has a low maintenance plastic piston actuator and is pneumatically operated. An integral optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Same mounting height planes over multiple nominal sizes
High flow rate
Integral optical position indicator and closing stroke limiter as standard
Option with electrical position indicator
The 2/2-way diaphragm valve has a low maintenance plastic piston actuator and is pneumatically operated. An integral optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 610: Diaphragm valve, pneumatically operated, plastic piston actuator, optical position indicator
DN: 12: DN 12
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 5: PP, reinforced
Diaphragm material: 2: NBR
Control function: 1: Normally closed (NC)
Actuator version: 1/N: Operator size 1/N
Diaphragm size: 10: Diaphragm size 10
The GEMÜ 610 2/2-way diaphragm valve has a low maintenance plastic piston actuator and is pneumatically operated. An integral optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 610: Diaphragm valve, pneumatically operated, plastic piston actuator, optical position indicator
DN: 12: DN 12
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 5: PP, reinforced
Diaphragm material: 2: NBR
Control function: 1: Normally closed (NC)
Actuator version: 1/N: Operator size 1/N
Diaphragm size: 10: Diaphragm size 10
Item number: 88015108 610 12D 1 5 211/N
The tender texts have been copied to the clipboard