The GEMÜ 611 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.
Optional PVDF handwheel available in white (GEMÜ 611)
Extensive range of accessories available, e.g. electrical position indicator for "open" handwheel position or lockable handwheel clamp (GEMÜ 671)
The GEMÜ 611 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.
Type: 611: Diaphragm valve, manually operated, plastic handwheel, optical position indicator
DN: 12: DN 12
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 12: CW614N, CW617N (brass)
Diaphragm material: 29: EPDM
Control function: 0: manually operated
Diaphragm size: 10: Diaphragm size 10
The GEMÜ 611 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.
Type: 611: Diaphragm valve, manually operated, plastic handwheel, optical position indicator
DN: 12: DN 12
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 12: CW614N, CW617N (brass)
Diaphragm material: 29: EPDM
Control function: 0: manually operated
Diaphragm size: 10: Diaphragm size 10
Item number: 88663712 611 12D 112290
The tender texts have been copied to the clipboard