The GEMÜ 612 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Compact design (ideal when space is at a premium)
CIP/SIP capable
Autoclave capability
Long diaphragm service life thanks to patented closing stroke limiter
Continuous minimum flow regulation thanks to closing stroke limiter
Optional PVDF handwheel available in white (not autoclavable)
The GEMÜ 612 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 612: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, seal adjuster, optical position indicator
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 88: Clamps ASME BPE Face to face EN 558, series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 0: manually operated
Actuator version: 1TS: With seal adjuster, black handwheel
Execution type: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Surface: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Diaphragm size: 10: Diaphragm size 10
The GEMÜ 612 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 612: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, seal adjuster, optical position indicator
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 88: Clamps ASME BPE Face to face EN 558, series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 0: manually operated
Actuator version: 1TS: With seal adjuster, black handwheel
Execution type: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Surface: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Diaphragm size: 10: Diaphragm size 10
Item number: 88665665 612 20D88405401TS SF1
The tender texts have been copied to the clipboard