The GEMÜ 615 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Wide range of adaptation options for add-on components and accessories
CIP capable
Compact design (ideal when space is at a premium)
Wide range of adaptation options for add-on components and accessories
The 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 615: Diaphragm valve, pneumatically operated, plastic piston actuator, optical position indicator
DN: 12: DN 12
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 12: CW614N, CW617N (brass)
Diaphragm material: 29: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 1/N: Operator size 1/N
Diaphragm size: 10: Diaphragm size 10
The GEMÜ 615 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 615: Diaphragm valve, pneumatically operated, plastic piston actuator, optical position indicator
DN: 12: DN 12
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 12: CW614N, CW617N (brass)
Diaphragm material: 29: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 1/N: Operator size 1/N
Diaphragm size: 10: Diaphragm size 10
Item number: 88662358 615 12D 1122911/N
The tender texts have been copied to the clipboard