Das 2/2-Wege-Membranventil GEMÜ 615 verfügt über einen wartungsarmen Kunststoff-Kolbenantrieb und wird pneumatisch betätigt. Eine optische Stellungsanzeige ist serienmäßig integriert. Es stehen die Steuerfunktionen „Federkraft geschlossen (NC)“, „Federkraft geöffnet (NO)“ und „beidseitig angesteuert (DA)“ zur Verfügung.
Umfangreiche Adaptionsmöglichkeiten von Anbaukomponenten und Zubehör
CIP-fähig
Kompakte Bauweise für enge Platzverhältnisse
Umfangreiche Adaptionsmöglichkeiten von Anbaukomponenten und Zubehör
The 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 615: Diaphragm valve, pneumatically operated, plastic piston actuator, optical position indicator
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 17: Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 1: Normally closed (NC)
Actuator version: 1/N: Operator size 1/N
Execution type: 1508: Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal/external
Surface: 1508: Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal / external
Diaphragm size: 10: Diaphragm size 10
CONEXO: C: Integrated RFID chip for electronic identification and traceability
The GEMÜ 615 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 615: Diaphragm valve, pneumatically operated, plastic piston actuator, optical position indicator
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 17: Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 1: Normally closed (NC)
Actuator version: 1/N: Operator size 1/N
Execution type: 1508: Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal/external
Surface: 1508: Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal / external
Diaphragm size: 10: Diaphragm size 10
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Item number: 88801008 615 15D17405411/N 1508-C
Die Ausschreibungstexte wurden in die Zwischenablage kopiert