The GEMÜ 620 2/2-way diaphragm valve has a low maintenance membrane actuator made of metal or plastic and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Suitable for particulate and abrasive media
Various lining materials are available, such as PFA, PP or hard rubber
Standard optical position indicator
Wide range of adaptation options for add-on components and accessories
The GEMÜ 620 2/2-way diaphragm valve has a low maintenance membrane actuator made of metal or plastic and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 620: Diaphragm valve, pneumatically operated, cast iron distance piece
DN: 100: DN 100
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 83: EN-GJS-400-18-LT (GGG-40.3), hard rubber lined
Diaphragm material: 2: NBR
Control function: 1: Normally closed (NC)
Actuator version: 3/3: Operator size 3/3
Diaphragm size: 100: Diaphragm size 100
The GEMÜ 620 2/2-way diaphragm valve has a low maintenance membrane actuator made of metal or plastic and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 620: Diaphragm valve, pneumatically operated, cast iron distance piece
DN: 100: DN 100
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 83: EN-GJS-400-18-LT (GGG-40.3), hard rubber lined
Diaphragm material: 2: NBR
Control function: 1: Normally closed (NC)
Actuator version: 3/3: Operator size 3/3
Diaphragm size: 100: Diaphragm size 100
Item number: 88461600 620100D 883 213/3
The tender texts have been copied to the clipboard