650 25T88A65M12T1 5059 SF6
Diaphragm valve, pneumatic
| Item number: | 88717502 | |
| Description |
| Type | 650 | Diaphragm valve, pneumatically operated, stainless steel piston actuator electropolished, optical position indicator |
| DN | 25 | DN 25 |
| Body configuration | T | T body |
| Connection type | 88 | Clamps ASME BPE Face to face EN 558, series 7 |
| Valve body material | A6 | AL-6XN, block material Alloy, without CE acc. to PED, AL-6XN is no material for pressure equipment in accordance with 2014/68/EU-PED |
| Diaphragm material | 5M | PTFE/EPDM two-piece |
| Control function | 1 | Normally closed (NC) |
| Actuator version | 2T1 | Operator size 2T1 |
| DN -2 | 50 | DN 50 |
| Connection type spigot 2 | 59 | Spigots ASME BPE |
| Execution type | SF6 | Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF6, electropolished internal / external |
| Surface | SF6 | Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF6, electropolished internal / external |
| Diaphragm size | 25 | Diaphragm size 25 |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ 650 BioStar 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. All actuator parts are made from stainless steel (except seals). The compression springs of diaphragm sizes 80 and 100 are made of epoxy-coated spring steel. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An integrated optical position indicator is standard.
- Compact design (ideal when space is at a premium)
- CIP/SIP capable
- Autoclave capability, depending on version
- Controlled exhaust air duct available as an option
- Wide range of adaptation options for add-on components and accessories
- Version according to ATEX on request
- Datasheet (cs)
- Datasheet (de)
- Datasheet (fr)
- Datasheet (en)
- Datasheet (pl)
- Datasheet (pt)
- Datasheet (ru)
- Datasheet (sv)
- Datasheet (en)
- Datasheet (en)
- Operating instructions (de, en)
- Operating instructions (fr)
- Operating instructions (lt)
- Operating instructions (ro)
- Operating instructions (ru)
- Operating instructions (sv)
- Operating instructions (en)
- Operating instructions (pl)
- Supplement (de, en, fr, it)