The GEMÜ 660 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve was designed for dosing and filling a wide range of products. All actuator parts are made from stainless steel (except seals). Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An opening stroke and closing stroke limiter and an optical position indicator are integrated as standard.
Easily adjustable, integrated opening stroke and closing stroke limiter
Precise stroke scale (10 scale points per turn) on the actuator top
High level of reproducibility of the flow rates thanks to distance sleeves integrated in the shut-off diaphragms
Fast cycle duties due to minimized filling volume
The GEMÜ 660 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve was designed for dosing and filling a wide range of products. All actuator parts are made from stainless steel (except seals). Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An opening stroke and closing stroke limiter and an optical position indicator are integrated as standard.
Type: 660: Diaphragm valve, pneumatically operated, stainless steel piston actuator, stroke limiter and seal adjuster
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 88: Clamps ASME BPE Face to face EN 558, series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 13: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 2T1: Operator size 2T1
Execution type: 1536: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
Surface: 1536: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
Diaphragm size: 25: Diaphragm size 25
The GEMÜ 660 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve was designed for dosing and filling a wide range of products. All actuator parts are made from stainless steel (except seals). Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An opening stroke and closing stroke limiter and an optical position indicator are integrated as standard.
Type: 660: Diaphragm valve, pneumatically operated, stainless steel piston actuator, stroke limiter and seal adjuster
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 88: Clamps ASME BPE Face to face EN 558, series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 13: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 2T1: Operator size 2T1
Execution type: 1536: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
Surface: 1536: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
Diaphragm size: 25: Diaphragm size 25
Item number: 88405535 660 25D88401312T1 1536
The tender texts have been copied to the clipboard