The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Hermetic separation between medium and actuator
Optional flow direction and installation position
Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body
The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 673: Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 5M: PTFE/EPDM two-piece
Control function: 0: manually operated
Actuator version: 3TS: With seal adjuster, black handwheel
DN
-2: 40: DN 40
Connection type spigot 2: 59: Spigots ASME BPE
Execution type: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Surface: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Diaphragm size: 40: Diaphragm size 40
The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 673: Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 5M: PTFE/EPDM two-piece
Control function: 0: manually operated
Actuator version: 3TS: With seal adjuster, black handwheel
DN
-2: 40: DN 40
Connection type spigot 2: 59: Spigots ASME BPE
Execution type: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Surface: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Diaphragm size: 40: Diaphragm size 40
Item number: 88665129 673 40D80405M03TS 4059 SF1
The tender texts have been copied to the clipboard