695 40D17405M1HDN 1503

Diaphragm valve, pneumatic

Item number: 88703287
Description
Type 695 Diaphragm valve, pneumatically operated, plastic membrane actuator
DN 40 DN 40
Body configuration D 2/2-way body
Connection type 17 Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 5M PTFE/EPDM two-piece
Control function 1 Normally closed (NC)
Actuator version HDN Operator size HDN (diaphragm size 40)
Execution type 1503 Ra <= 0.8 µm (30 µin.) media wetted surfaces, to DIN 11866 HE3, electropolished internal / external
Surface 1503 Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, to DIN 11866 HE3, electropolished internal/external
Diaphragm size 40 Diaphragm size 40

The GEMÜ 695 2/2-way diaphragm valve has a low-maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Wide range of adaptation options for add-on components and accessories
  • Suitable for particulate and abrasive media
  • Stainless steel body suitable for corrosive environments
  • CIP capable