The GEMÜ 605 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Hermetic separation between medium and actuator
CIP/SIP capable
Wide range of adaptation options for add-on components and accessories
Compact design (ideal when space is at a premium)
Wide range of adaptation options for add-on components and accessories
The 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 605: Diaphragm valve, pneumatically operated, plastic piston actuator, stainless steel distance piece, optical position indicator
DN: 10: DN 10
Body configuration: D: 2/2-way body
Connection type: 16: Spigots EN 10357 series B ex DIN 11850 series 1
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 17: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 0/N: Operator size 0/N
DN
-2: 10: DN 10
Connection type spigot 2: 17: Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Execution type: 1502: Ra
The GEMÜ 605 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 605: Diaphragm valve, pneumatically operated, plastic piston actuator, stainless steel distance piece, optical position indicator
DN: 10: DN 10
Body configuration: D: 2/2-way body
Connection type: 16: Spigots EN 10357 series B ex DIN 11850 series 1
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 17: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 0/N: Operator size 0/N
DN
-2: 10: DN 10
Connection type spigot 2: 17: Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Execution type: 1502: Ra
The tender texts have been copied to the clipboard