612 20T80415401TS 2559 SF5

Diaphragm valve, manual

Item number: 88754732
Description
Type 612 Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, seal adjuster, optical position indicator
DN 20 DN 20
Body configuration T T body
Connection type 80 Clamps ASME BPE Face to face ASME BPE
Valve body material 41 1.4435 (316L), block material
Diaphragm material 54 PTFE/EPDM one-piece
Control function 0 manually operated
Actuator version 1TS With seal adjuster, black handwheel
DN -2 25 DN 25
Connection type spigot 2 59 Spigots ASME BPE
Execution type SF5 Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal / external
Surface SF5 Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal / external
Diaphragm size 10 Diaphragm size 10

The GEMÜ 612 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.

  • Compact design (ideal when space is at a premium)
  • CIP/SIP capable
  • Autoclave capability
  • Long diaphragm service life thanks to patented closing stroke limiter
  • Continuous minimum flow regulation thanks to closing stroke limiter
  • Optional PVDF handwheel available in white (not autoclavable)