The GEMÜ 625 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Hermetic separation between medium and actuator
CIP/SIP capable
Wide range of adaptation options for add-on components and accessories
Compact design (ideal when space is at a premium)
Wide range of adaptation options for add-on components and accessories
The 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 625: Diaphragm valve, pneumatically operated, plastic piston actuator, stainless steel distance piece, optical position indicator
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 1: Normally closed (NC)
Actuator version: 1/N: Operator size 1/N
Execution type: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Surface: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Diaphragm size: 10: Diaphragm size 10
The GEMÜ 625 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 625: Diaphragm valve, pneumatically operated, plastic piston actuator, stainless steel distance piece, optical position indicator
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 1: Normally closed (NC)
Actuator version: 1/N: Operator size 1/N
Execution type: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Surface: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Diaphragm size: 10: Diaphragm size 10
Item number: 88665583 625 20D80405411/N SF1
The tender texts have been copied to the clipboard