The GEMÜ 650 BioStar 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. All actuator parts are made from stainless steel (except seals). The compression springs of diaphragm sizes 80 and 100 are made of epoxy-coated spring steel. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An integrated optical position indicator is standard.
Compact design (ideal when space is at a premium)
CIP/SIP capable
Autoclave capability, depending on version
Controlled exhaust air duct available as an option
Wide range of adaptation options for add-on components and accessories
Version according to ATEX on request
The 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. All actuator parts are made from stainless steel (except seals). The compression springs of diaphragm sizes 80 and 100 are made of epoxy-coated spring steel. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An integrated optical position indicator is standard.
Type: 650: Diaphragm valve, pneumatically operated, stainless steel piston actuator electropolished, optical position indicator
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 5M: PTFE/EPDM two-piece
Control function: 1: Normally closed (NC)
Actuator version: 3T1: Operator size 3T1
Execution type: SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
Surface: SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
Special version: M: Special version for 3A
Diaphragm size: 40: Diaphragm size 40
The GEMÜ 650 BioStar 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. All actuator parts are made from stainless steel (except seals). The compression springs of diaphragm sizes 80 and 100 are made of epoxy-coated spring steel. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An integrated optical position indicator is standard.
Type: 650: Diaphragm valve, pneumatically operated, stainless steel piston actuator electropolished, optical position indicator
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 5M: PTFE/EPDM two-piece
Control function: 1: Normally closed (NC)
Actuator version: 3T1: Operator size 3T1
Execution type: SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
Surface: SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
Special version: M: Special version for 3A
Diaphragm size: 40: Diaphragm size 40
Item number: 88715909 650 40D59405M13T1 SF4 M
The tender texts have been copied to the clipboard