The GEMÜ 651 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. The valve has a fully integrated automation module and an internal air supply. The available control functions are "normally closed (NC)" and "normally open (NO)". The integrated automation module is available as a combi switchbox or electro-pneumatic positioner.
Reduced planning and cabling time thanks to integrated automation module and internal air supply
Speed-AP function for fast commissioning
CIP/SIP capable
The GEMÜ 651 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. The valve has a fully integrated automation module and an internal air supply. The available control functions are "normally closed (NC)" and "normally open (NO)". The integrated automation module is available as a combi switchbox or electro-pneumatic positioner.
Type: 651: Diaphragm valve with integrated automation module
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 8E: Clamps ISO 2852 / SMS 3017 Face to face EN 558, series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 17: EPDM
Control function: 2: Normally open (NO)
Actuator version: 2T1: Operator size 2T1
Execution type: 1502: Ra
The GEMÜ 651 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. The valve has a fully integrated automation module and an internal air supply. The available control functions are "normally closed (NC)" and "normally open (NO)". The integrated automation module is available as a combi switchbox or electro-pneumatic positioner.
Type: 651: Diaphragm valve with integrated automation module
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 8E: Clamps ISO 2852 / SMS 3017 Face to face EN 558, series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 17: EPDM
Control function: 2: Normally open (NO)
Actuator version: 2T1: Operator size 2T1
Execution type: 1502: Ra
The tender texts have been copied to the clipboard