The GEMÜ 653 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve features a handwheel in high temperature and chemically resistant plastic. An integral optical position indicator is standard.
CIP/SIP capable
Autoclave capability
Extensive range of accessories available
Opening stroke and closing stroke limiter
Handwheel locking available upon request (electric or mechanical)
Configurable with proximity switches for position feedback
The GEMÜ 653 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve features a handwheel in high temperature and chemically resistant plastic. An integral optical position indicator is standard.
Type: 653: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece electropolished, optical position indicator
DN: 40: DN 40
Body configuration: T: T body
Connection type: 88: Clamps ASME BPE Face to face EN 558, series 7
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 5M: PTFE/EPDM two-piece
Control function: 0: manually operated
Actuator version: 3XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
DN
-2: 80: DN 80
Connection type spigot 2: 59: Spigots ASME BPE
Execution type: SF3: Ra Max. 0.76 μm (30 μin.) for media wetted surfaces, to ASME BPE SF3, mechanically polished internal
Surface: SF3: Ra Max. 0.76 μm (30 μin.) for media wetted surfaces, to ASME BPE SF3, mechanically polished internal
Diaphragm size: 40: Diaphragm size 40
The GEMÜ 653 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve features a handwheel in high temperature and chemically resistant plastic. An integral optical position indicator is standard.
Type: 653: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece electropolished, optical position indicator
DN: 40: DN 40
Body configuration: T: T body
Connection type: 88: Clamps ASME BPE Face to face EN 558, series 7
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 5M: PTFE/EPDM two-piece
Control function: 0: manually operated
Actuator version: 3XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
DN
-2: 80: DN 80
Connection type spigot 2: 59: Spigots ASME BPE
Execution type: SF3: Ra Max. 0.76 μm (30 μin.) for media wetted surfaces, to ASME BPE SF3, mechanically polished internal
Surface: SF3: Ra Max. 0.76 μm (30 μin.) for media wetted surfaces, to ASME BPE SF3, mechanically polished internal
Diaphragm size: 40: Diaphragm size 40
Item number: 88678705 653 40T88415M03XB 8059 SF3
The tender texts have been copied to the clipboard