The GEMÜ 671 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.
Optional PVDF handwheel available in white (GEMÜ 611)
Extensive range of accessories available, e.g. electrical position indicator for "open" handwheel position or lockable handwheel clamp (GEMÜ 671)
The GEMÜ 671 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.
Type: 671: Diaphragm valve, manually operated, plastic handwheel, plastic distance piece, optical position indicator
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 82: Clamps DIN 32676 series B Face to face EN 558, series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 4: FPM
Control function: 0: manually operated
Actuator version: 2: Actuator size 2
Execution type: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Surface: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Diaphragm size: 25: Diaphragm size 25
The GEMÜ 671 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.
Type: 671: Diaphragm valve, manually operated, plastic handwheel, plastic distance piece, optical position indicator
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 82: Clamps DIN 32676 series B Face to face EN 558, series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 4: FPM
Control function: 0: manually operated
Actuator version: 2: Actuator size 2
Execution type: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Surface: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Diaphragm size: 25: Diaphragm size 25
Item number: 88397697 671 20D8240 40 2 1507
The tender texts have been copied to the clipboard