C67 20T7530540 3 2075 HPW
Cleanstar valve, manual
| Item number: | 88674449 | |
| Description |
| Type | C67 | Diaphragm valve, manually operated, plastic handwheel, seal adjuster |
| Connection size | 20 | 1 1/4", international code: 20 |
| Body configuration | T | T body |
| Connection type | 75 | Flare connection with PVDF union nut |
| Valve body material | 30 | PFA, perfluoroalkoxy |
| Diaphragm material | 54 | PTFE/EPDM one-piece |
| Control function | 0 | manually operated |
| Actuator version | 3 | Operator size 3 |
| Connection size 2 | 20 | 1 1/4", international code-2: 20 |
| Connection type spigot 2 | 75 | Flare connection with PVDF union nut |
| High Purity version | HPW | High Purity white |
| Diaphragm size | 16 | Diaphragm size 16 |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ C67 HPW CleanStar ultra pure 2/2-way diaphragm valve is manually operated. All media wetted parts are made of PFA or PTFE. A seal adjuster (not with actuator size 4) and optical position indicator are integrated as standard. This High Purity version of the CleanStar series complies with the strictest purity standards and boasts high chemical resistance. It can also be used with high media temperatures. As such, it is often used at the supply and distribution level in semiconductor factories.
- High purity due to cleanroom manufacturing
- High Flow version selectable
- High flow rate with low-stress media channelling
- Minimal deadleg
- Optional flow direction
- Also available as T valve
- The valve is available with an ECTFE union nut as an option.
- Reduced costs thanks to long service life