R677 25D 07554LEDZ
Diaphragm valve, manual
| Item number: | 88859283 | |
| Description |
| Type | R677 | Diaphragm valve, manually operated, plastic handwheel, optical position indicator |
| DN | 25 | DN 25 |
| Body configuration | D | 2/2-way body |
| Connection type | 0 | Spigot DIN |
| Valve body material | 75 | Inliner PVDF / outliner PP, reinforced |
| Diaphragm material | 54 | PTFE/EPDM one-piece |
| Control function | L | Manually operated, with lockable handwheel |
| Actuator version | EDZ | Operator size EDZ (diaphragm size 20) |
| Diaphragm size | 20 | Diaphragm size 20 |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ R677 2/2-way diaphragm valve has a low maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard. The high-flow valve body provides compact dimensions at high flow rates.
- Same mounting height planes over multiple nominal sizes
- Integral optical position indicator
- Compact system design thanks to flow-optimized high-flow valve bodies