1242000Z14000140E001050 X

Electrical position indicator

Item number: 88594438
Description
Type 1242 Electrical position indicator
Fieldbus 000 Without (24V version with IO-Link)
Accessory Z Accessory
Housing material 14 Aluminium base, PC cover
Device version 00 Position feedback Open / Closed
Electrical connection 01 M12 plug, 5-pin
Option 40 Inversed LED feedback
Switch E0 Electronics
Connection diagram 01 M12 plug, 5-pin
Travel sensor version 050 Potentiometer, 50 mm length
Special version X ATEX(2014/34/EU), IECEx

The GEMÜ 1242 electrical position indicator is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals. The GEMÜ 1242 has been specially designed for valves with a stroke of 2 to 46 mm.

  • Fieldbus connection AS-Interface and DeviceNet (optional)
  • Communication and programming interface IO-Link
  • Adjustable switch point tolerances
  • Speed-AP function for fast mounting and initialization
  • High visibility position indicator by LED
  • Can be fitted to GEMÜ valves or third-party actuators
  • On-site or remote end position programming via programming input