The GEMÜ 1230 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected and fed back electronically via microswitches through play-free and non-positive mounting. The GEMÜ 1230 has been specially designed for valves with a stroke of 2 to 20 mm.
Position feedback via microswitch, option with LED indication of end position
Adjustable switch point tolerances via threaded spindle
Can be fitted to GEMÜ valves or third-party actuators
UL approval available
The electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected and fed back electronically via microswitches through play-free and non-positive mounting. The GEMÜ 1230 has been specially designed for valves with a stroke of 2 to 20 mm.
Type: 1230: Electrical position indicator
Fieldbus: 000: Without
Accessory: Z: Accessory
Device version: A00: Open/close
Switch: 103: Microswitch Schmersal, M 610-11-21-1E
Electrical connection: 1110: M12 plug, 4-pin
Connection diagram: 102: M12 Binder plug
CONEXO: C: Integrated RFID chip for electronic identification and traceability
The GEMÜ 1230 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected and fed back electronically via microswitches through play-free and non-positive mounting. The GEMÜ 1230 has been specially designed for valves with a stroke of 2 to 20 mm.
Type: 1230: Electrical position indicator
Fieldbus: 000: Without
Accessory: Z: Accessory
Device version: A00: Open/close
Switch: 103: Microswitch Schmersal, M 610-11-21-1E
Electrical connection: 1110: M12 plug, 4-pin
Connection diagram: 102: M12 Binder plug
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Item number: 88817540 1230000ZA001031110102-C
The tender texts have been copied to the clipboard