The GEMÜ 1232 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected and fed back electronically via one or two inductive proximity switches, using play-free and non-positive mounting. The GEMÜ 1232 has been specially designed for valves with a stroke of 2 to 20 mm.
Position feedback via 2-wire proximity switches (NAMUR) or 3-wire proximity switches (PNP) with optional LED indication of end position
Adjustable switch point tolerances via threaded spindle
Can be fitted to GEMÜ valves or third-party actuators
UL approval available
The electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected and fed back electronically via one or two inductive proximity switches, using play-free and non-positive mounting. The GEMÜ 1232 has been specially designed for valves with a stroke of 2 to 20 mm.
Type: 1232: Electrical position indicator
Fieldbus: 000: Without
Accessory: Z: Accessory
Device version: A30: Open / Closed, PNP
Switch: 305: Proximity switch, 3-wire, NO contact, PNP Balluff, BES 516-371-SA 16
Electrical connection: 1101: M16 cable gland
Connection diagram: 303: Terminals, PNP
High Purity version: HP: High Purity
The GEMÜ 1232 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected and fed back electronically via one or two inductive proximity switches, using play-free and non-positive mounting. The GEMÜ 1232 has been specially designed for valves with a stroke of 2 to 20 mm.
Type: 1232: Electrical position indicator
Fieldbus: 000: Without
Accessory: Z: Accessory
Device version: A30: Open / Closed, PNP
Switch: 305: Proximity switch, 3-wire, NO contact, PNP Balluff, BES 516-371-SA 16
Electrical connection: 1101: M16 cable gland
Connection diagram: 303: Terminals, PNP
High Purity version: HP: High Purity
Item number: 88407431 1232000ZA303051101303 HP
The tender texts have been copied to the clipboard