The GEMÜ LSC limit switch box is suitable for mounting to manually and pneumatically operated quarter turn valves. It is also fitted with an optical position indicator for visual confirmation of position.
Adjustable switch point tolerances
Compact, solid housing
Can be attached to all quarter turn valves in accordance with the VDI/VDE 3845 standard interface
Simple mounting and retrofitting to quarter turn actuators
Up to four position feedback messages
Solenoid valve connection (optional)
3D optical position indicator (optional)
OPEN/CLOSE LED display (optional)
Low temperatures to -40 °C (optional)
The limit switch box is suitable for mounting to manually and pneumatically operated quarter turn valves. It is also fitted with an optical position indicator for visual confirmation of position.
Type: LSC: Limit switch box for quarter turn actuators
Switch: 305: Proximity switch, 3 wire, normally open, PNP, 10-30VDC IFM, IS5001
Accessory: Z: Accessory
Werkstoff Gehäuse / Anbausatz: KK: Plastic housing Plastic mounting kit
Electrical connection: 3101: M20 cable gland
Option: 00: Without
SIL: S: SIL 1-3 (IEC 61508:2010)
The GEMÜ LSC limit switch box is suitable for mounting to manually and pneumatically operated quarter turn valves. It is also fitted with an optical position indicator for visual confirmation of position.
Type: LSC: Limit switch box for quarter turn actuators
Switch: 305: Proximity switch, 3 wire, normally open, PNP, 10-30VDC IFM, IS5001
Accessory: Z: Accessory
Werkstoff Gehäuse / Anbausatz: KK: Plastic housing Plastic mounting kit
Electrical connection: 3101: M20 cable gland
Option: 00: Without
SIL: S: SIL 1-3 (IEC 61508:2010)
Item number: 88567386 LSC 305ZKK 310100S
The tender texts have been copied to the clipboard