The GEMÜ LSC limit switch box is suitable for mounting to manually and pneumatically operated quarter turn valves. It is also fitted with an optical position indicator for visual confirmation of position.
Adjustable switch point tolerances
Compact, solid housing
Can be attached to all quarter turn valves in accordance with the VDI/VDE 3845 standard interface
Simple mounting and retrofitting to quarter turn actuators
Up to four position feedback messages
Solenoid valve connection (optional)
3D optical position indicator (optional)
OPEN/CLOSE LED display (optional)
Low temperatures to -40 °C (optional)
The limit switch box is suitable for mounting to manually and pneumatically operated quarter turn valves. It is also fitted with an optical position indicator for visual confirmation of position.
Type: LSC: Limit switch box for quarter turn actuators
Switch: 322: Proximity switch, 3 wire, dual, normally open, PNP, 10-30VDC, ATEX tb, tc IFM, IN511A
Accessory: Z: Accessory
Werkstoff Gehäuse / Anbausatz: KK: Plastic housing Plastic mounting kit
Electrical connection: 3101: M20 cable gland
Option: 4D: Large 3D display
SIL: S: SIL 1-3 (IEC 61508:2010)
Special version: X: ATEX(2014/34/EU), IECEx
The GEMÜ LSC limit switch box is suitable for mounting to manually and pneumatically operated quarter turn valves. It is also fitted with an optical position indicator for visual confirmation of position.
Type: LSC: Limit switch box for quarter turn actuators
Switch: 322: Proximity switch, 3 wire, dual, normally open, PNP, 10-30VDC, ATEX tb, tc IFM, IN511A
Accessory: Z: Accessory
Werkstoff Gehäuse / Anbausatz: KK: Plastic housing Plastic mounting kit
Electrical connection: 3101: M20 cable gland
Option: 4D: Large 3D display
SIL: S: SIL 1-3 (IEC 61508:2010)
Special version: X: ATEX(2014/34/EU), IECEx
Item number: 88851315 LSC 322ZKK 31014DS X
The tender texts have been copied to the clipboard