The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
High reliability, even in high vibration applications
Simple operation
Various designs and connections
Sizes from ¼" to 2"
Suitable for high-purity media
Available as "Space saver version", for space-saving connection
The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
Type: FWSA: Straight adapter space saver x butt weld spigot
Union nut material: 77: PFA for flare connection
Space saver-X: X: Space saver in X-position
Connection X: 6: 3/8", international code: 6
Connection Z: 4: 1/4", international code: 4
Fitting material: 30: PFA, perfluoroalkoxy
High Purity version: HP: High Purity
The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
Type: FWSA: Straight adapter space saver x butt weld spigot
Union nut material: 77: PFA for flare connection
Space saver-X: X: Space saver in X-position
Connection X: 6: 3/8", international code: 6
Connection Z: 4: 1/4", international code: 4
Fitting material: 30: PFA, perfluoroalkoxy
High Purity version: HP: High Purity
Item number: 88341388 FWSA 77X 6 4 30 HP
The tender texts have been copied to the clipboard